IESNA:LM-63-2002
[TEST]P949926
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32344
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3795 4751.6 5616.5 6286 6831.9 7140.8 7286 7337.8 7599.9 8160.9
9087.5 10257.9 11409.9 12329.9 13134.6 13869.2 14333.3 14451.9 14166.4 13443.5
11984.2 9461.5 7810.3 6541.4 5180.7 3644.7 2395.8 1679.6 1310.6 1132
1026.8 863.2 731.3 253.8 123.5 20 0
3795 4785 5658.2 6339.4 6840.3 7179.2 7352.8 7401.2 7618.3 8124.2
8980.7 10127.7 11258 12209.6 13022.7 13757.3 14308.3 14507 14325 13712.3
12493.5 10162.7 8125.8 6823.6 5479.6 3973.6 2612.9 1763.1 1352.4 1172
1036.8 876.5 738 313.9 131.9 25 0
3795 4743.3 5599.8 6287.6 6823.6 7212.6 7428 7519.8 7690.1 8144.2
8873.8 9892.3 10977.5 11934.2 12707.2 13324.9 13904.3 14186.4 14114.6 13625.4
12645.4 11044.3 8803.7 7241 5907 4447.8 2970.2 1973.4 1459.2 1212.1
1070.2 931.6 798.1 609.4 310.5 36.7 0
3795 4743.3 5574.7 6260.9 6833.6 7272.7 7566.5 7720.1 7880.4 8231
8773.6 9563.4 10501.7 11401.6 12126.2 12720.5 13219.7 13623.8 13732.3 13572
12982.7 11889.1 10353.1 8534.9 6823.6 5302.6 3708.1 2374.1 1619.5 1232.2
1063.5 923.3 788 627.8 440.8 172 0
3795 4603 5409.4 6114 6718.4 7252.7 7678.4 7960.6 8140.9 8418
8868.8 9448.2 10197.8 10960.8 11647 12238 12718.9 13146.3 13450.1 13531.9
13370 12872.5 11907.4 10448.2 8743.6 7002.2 5217.4 3439.3 2160.4 1449.2
1105.3 981.7 853.2 651.1 439.1 136.9 0
3795 4529.6 5257.5 5943.7 6578.1 7165.8 7700.1 8122.5 8409.7 8678.5
9015.7 9499.9 10060.9 10727.1 11398.2 12066.1 12633.7 13077.8 13413.4 13690.6
13905.9 13834.1 13531.9 12845.8 11660.3 10124.3 8149.2 6249.2 4202.3 2594.5
1682.9 1150.3 833.1 504.2 253.8 66.8 0
3795 4389.3 5022.1 5668.2 6296 6912.1 7506.4 8035.7 8474.8 8827.1
9184.4 9575 10004.1 10538.4 11151.1 11845.7 12560.3 13249.8 13860.9 14398.5
14887.6 15425.3 15667.3 15817.6 15784.2 15103 13802.4 11730.5 8989 6089
3514.5 1824.9 931.6 537.6 262.1 90.2 0
3795 4282.5 4790 5344.3 5918.7 6461.3 7044 7609.9 8154.2 8635.1
9115.9 9561.7 9965.7 10401.5 10859 11349.8 11919.1 12563.6 13268.2 14016.1
14832.6 16004.6 16951.2 17528.9 18186.7 18662.6 18724.3 18084.9 16422 13730.6
10004.1 6456.3 3290.7 1342.3 479.2 93.5 0
3795 4090.5 4447.8 4861.8 5315.9 5796.8 6286 6770.1 7249.3 7741.8
8257.7 8735.2 9254.5 9797.1 10361.4 10927.4 11555.2 12259.7 13039.4 13922.6
14954.4 16518.8 18071.5 19135.1 20492.4 22090.2 23799.9 24940.2 24696.4 22400.8
17674.2 11458.3 4860.1 1484.3 467.5 96.8 0
3795 4057.1 4412.7 4793.4 5222.4 5676.6 6140.7 6603.2 7060.7 7524.8
7982.3 8456.4 8957.3 9499.9 10060.9 10643.6 11291.4 12007.6 12809 13722.3
14752.4 16408.6 17973 19125 20575.9 22317.3 24183.9 25372.6 25147.2 22706.3
17569 10743.7 4117.2 1137 367.3 83.5 0
3795 3930.2 4113.8 4360.9 4659.8 4985.4 5314.3 5659.9 6017.2 6377.8
6741.8 7117.4 7496.4 7897.1 8327.9 8783.7 9284.5 9852.2 10536.7 11318.1
12269.7 13782.4 14929.4 16061.4 17442.1 19103.3 20662.7 21338.9 20632.7 17939.6
13243.1 7371.2 2125.4 445.8 148.6 33.4 0
3795 3836.7 3940.2 4088.8 4294.2 4516.2 4758.3 5007.1 5259.2 5528
5790.1 6042.2 6302.7 6561.5 6835.3 7124.1 7428 7796.9 8224.4 8778.7
9580.1 10575.1 11253 12011 12917.5 13905.9 14580.4 14345 13166.3 10955.8
7912.1 4048.7 1320.6 394 135.2 31.7 0
3795 3753.2 3768.2 3836.7 3948.6 4063.8 4215.7 4366 4514.5 4669.8
4805.1 4926.9 5028.8 5122.3 5187.4 5229.1 5270.9 5299.2 5346 5454.5
5715 5868.6 5897 5953.7 6042.2 6122.4 5903.6 5210.8 4222.4 3128.8
2127 1205.4 604.4 255.4 123.5 43.4 0
3795 3577.9 3449.4 3382.6 3375.9 3402.6 3447.7 3497.8 3532.8 3554.5
3552.9 3511.1 3446 3354.2 3232.3 3083.7 2905.1 2719.7 2549.4 2390.8
2227.2 2082 1960.1 1859.9 1773.1 1684.6 1574.4 1425.8 1220.5 945
687.9 505.9 350.6 225.4 128.6 36.7 0
3795 3416 3180.6 3077 3052 3073.7 3120.4 3170.5 3195.6 3188.9
3153.8 3092.1 3001.9 2890 2759.8 2626.2 2487.7 2349.1 2212.2 2061.9
1910 1773.1 1672.9 1612.8 1589.4 1592.8 1589.4 1542.7 1427.5 1235.5
940 647.8 454.1 298.9 148.6 33.4 0
3795 3289.1 3005.2 2893.4 2898.4 2961.8 3032 3077 3080.4 3050.3
2991.9 2908.4 2809.9 2696.4 2576.2 2457.6 2332.4 2200.5 2065.3 1940.1
1844.9 1763.1 1708 1672.9 1642.9 1607.8 1552.7 1495.9 1425.8 1314
1143.7 898.2 589.4 325.6 155.3 33.4 0
3795 3167.2 2875 2799.9 2846.6 2933.5 3001.9 3035.3 3021.9 2970.2
2890 2794.9 2684.7 2576.2 2461 2349.1 2272.3 2180.5 2065.3 1973.4
1911.7 1829.9 1701.3 1599.5 1532.7 1467.6 1400.8 1334 1273.9 1218.8
1153.7 1048.5 858.2 657.8 385.7 93.5 0
3795 3098.7 2806.6 2764.8 2845 2928.4 2996.9 3016.9 2985.2 2903.4
2804.9 2693 2572.8 2466 2374.1 2322.4 2260.6 2197.2 2135.4 1998.5
1876.6 1779.8 1682.9 1592.8 1499.3 1417.5 1337.3 1263.9 1187.1 1098.6
1011.8 933.3 818.1 706.2 494.2 192 0
3795 3040.3 2763.2 2758.1 2846.6 2926.8 2986.9 2993.6 2945.1 2856.7
2744.8 2621.2 2511 2409.2 2340.8 2282.3 2207.2 2105.3 2015.2 1906.7
1823.2 1729.7 1637.9 1554.4 1484.3 1412.5 1335.7 1257.2 1165.4 1063.5
951.7 853.2 726.3 549.3 364 151.9 0
3795 3006.9 2741.5 2756.5 2853.3 2931.8 2985.2 2975.2 2913.4 2808.2
2678 2556.1 2452.6 2374.1 2337.4 2248.9 2112 1953.4 1890 1836.5
1741.4 1667.9 1604.5 1511 1440.8 1385.8 1314 1228.8 1127 1015.1
893.2 839.8 722.9 472.5 343.9 210.4 0
3795 3000.2 2728.1 2758.1 2855 2935.1 2983.5 2970.2 2895.1 2776.5
2644.6 2524.4 2422.6 2374.1 2317.4 2205.5 2005.2 1873.3 1839.9 1774.8
1691.3 1601.1 1516 1450.9 1410.8 1375.7 1310.6 1230.5 1133.6 1021.8
903.2 933.3 744.6 497.5 379 140.2 0
3795 3000.2 2726.4 2763.2 2856.7 2936.8 2981.9 2975.2 2901.7 2778.2
2644.6 2522.7 2420.9 2375.8 2312.4 2198.8 1990.1 1874.9 1848.2 1773.1
1686.3 1587.8 1517.6 1430.8 1419.1 1375.7 1309 1230.5 1140.3 1020.1
906.6 919.9 639.4 514.2 374 135.2 0
